HUBBELL POWER SYSTEMS
Image of CRSLEEFFF10 LEAD, RS6625.280, 16 X 10ft box coupler

LEAD, RS6625.280, 16 X 10ft box coupler

Brand: Chance

Catalog ID: CRSLEEFFF10

Round Shaft Lead Section 10' long 6.63" Diameter 16" Helices.

A helical pile is a segmented deep foundation system with helical bearing plates welded to a central steel shaft. Segments or sections are joined with bolted couplings. Installation depth is limited only by soil density and practicality based on economics. A helical bearing plate or helix is one pitch of a screw thread. All helices, regardless of their diameter, have a standard 3" pitch. Being a true helical shape, the helices do not auger into the soil but rather screw into it with minimal soil disturbance. Helical plates are spaced at distances far enough apart that they function independently as individual bearing elements; consequently, the capacity of a particular helix on a helical anchor/pile shaft is not influenced by the helix above or below it.

  • Round Shaft Lead Sections are assembled to Round Shaft Extension with through bolt(s).
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of pile can be determined my measuring installation torque

General

Application

Helical Anchoring

Catalog Number

CRSLEEFFF10

Coating

Galvanized, ASTM A-153

Number of Helices

1

Pipe Type

Round Pipe

Style

Round Shaft Helical Piles RS6625.280

Torque Rating

40000 ft-lbs

Type

Lead Sections

Dimensions

Anchor Helix Diameter(s)

16 in

Dimensions

120.000 in x 16.000 in x 16.000 in

Foundation Diameter

6.63 in

Foundation Length

120 in

Height

16 in

Length

120 in

Weight

240 lb

Width

16 in

Configuration

Number of Helices

1

Logistics

Standard Package

1