HUBBELL POWER SYSTEMS
Image of PSC78C2HL Leather Pole Strap, 6 ft (1.8 m)
*Representative image
Image of PSC78C2HL Leather Pole Strap, 6 ft (1.8 m)

Leather Pole Strap, 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC78C2HL

Bashlin 78 Series Pole Strap

  • Bashlin’s pliable latigo leather straps feature a nylon insert
  • Stitching is deeply imbedded in the leather for longer wear

General

Catalog Number

PSC78C2HL

Dimensions

Length

6 ft 6 in

Length Metric

1.9 m

Weight

4.5 lb

Weight Metric

2 kg