HUBBELL POWER SYSTEMS
Image of PSC78B2HL Leather Pole Strap, 6 ft 6 in (1.9 m)

Leather Pole Strap, 6 ft 6 in (1.9 m)

Brand: Chance

Catalog ID: PSC78B2HL

STRAPS, POLE

  • Leather strap with a nylon insert
  • Stitching is deeply imbedded in the leather for longer wear

General

Catalog Number

PSC78B2HL

Dimensions

Length

6 ft 6 in

Length Metric

1.9 m

Weight

5 lb

Weight Metric

2.2 kg