HUBBELL POWER SYSTEMS
Image of  Liberty™ Three Phase Independent Phase Recloser

Liberty™ Three Phase Independent Phase Recloser

Brand: Hubbell Power Systems

27kV, 150kV BIL, 800A, 16kA Three-Phase Independent Phase Recloser. The Liberty™ IPR consists of three vacuum fault interrupters with the maintenance-free benefits of a solid dielectric insulated device.

Pole-ready three-phase recloser solutions with solid-dielectric vacuum breaker technology and integrated voltage and current sensors for advanced automation and switching applications.

  • Solid Dielectric Vacuum Interrupter Technology
  • Integrated Sensing (6 Voltage Sensors and 3 Current Sensors)
  • Semaphore
  • Manual Operation and Lockout Handle
  • Our One Hubbell site-ready solution offers an integrated solution consisting of controllers, cables, and switching devices assembled, configured, integrated, and tested ready to meet your needs

General

Application

The LIBERTY™ HB Independent Phase Recloser is a site-ready solution that can be customized to fit your application. The IPR is designed for three-phase fault interrupting applications

Mounting Type

  • Center mount
  • Side mount
  • Cross-arm mount
  • Cluster mount
  • Substation mount
  • Phaser over phase mount

Type

Overhead Solid Dielectric Switches

Electrical Ratings

BIL

150 kV

Current Rating

800 A

Frequency Rating

60 Hz