

Brand: Chance
Catalog ID: 7888
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
7888
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
Material
Steel
Number of Holes
2
Type
Reinforcing Plates
UPC
096359074533
Dimensions
7 in x 2.5 in x 7 in
Distance From Pole
N/A
Height
7 in
Length
7 in
Weight
1.17 lb
Width
2.5 in
EU RoHS Indicator
Number of Holes
2
Pallet Quantity
1600