

Brand: Chance
Catalog ID: PS7887
Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.
Catalog Number
PS7887
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
Material
Steel
Number of Holes
2
Type
Reinforcing Plates
UPC
096359074526
Distance From Pole
N/A
Length
7 in
Weight
0.77 lb
Width
2.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Number of Holes
2
Pallet Quantity
3000