HUBBELL POWER SYSTEMS
Image of 7897 LIFT & LOAD PLATE, 3-HOLE
Image of 7897 LIFT & LOAD PLATE, 3-HOLE
Buy America(n) Qualified

LIFT & LOAD PLATE, 3-HOLE

Brand: Chance

Catalog ID: 7897

Lift and load plates protect poles under heavy down guying when Thimbleye®, Angle-Thimbleye® or Oval-Eye bolts are used.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Curved back
  • 9/16" top hole
  • Two 3/4" x 1" bottom holes
  • 3/16" x 2-1/2" x 7" plate size
  • Galvanized steel per ASTM A-153

General

Catalog Number

7897

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Number of Holes

3

Type

Reinforcing Plates

UPC

096359074540

Dimensions

Dimensions

7 in x 2.5 in x 7 in

Distance From Pole

N/A

Height

7 in

Length

7 in

Weight

0.77 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Configuration

Number of Holes

3

Logistics

Pallet Quantity

2400