HUBBELL POWER SYSTEMS
Image of C003114 Lifting Eye Kit, Box Pad, Set of 4
* Representative image
Image of C003114 Lifting Eye Kit, Box Pad, Set of 4

Lifting Eye Kit, Box Pad, Set of 4

Brand: Hubbell Power Systems

Catalog ID: C003114

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Catalog Number

C003114

Insulated?

No

Material

Metal

Dimensions

Weight

1 lb

Resources and downloads

Specifications