HUBBELL POWER SYSTEMS
Image of C002242 Light Kit, Fluorescent

Light Kit, Fluorescent

Brand: HOT BOX

Catalog ID: C002242

Four 24" Fluorescent lights with single wall switch

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quad 24" fluorescent light fixtures in water tight enclosures and hardwired to a single electrical switch.
  • Features - weather proof single switch box, UL listed, suitable for wet & damp locations.
  • Technical specs - 17 watts (each) and 120 volt single phase.
  • Increased visibility - Lighting illuminates equipment for easier maintenance.

General

Catalog Number

C002242

Material

Various

Dimensions

Length

24 in

Weight

1 lb