HUBBELL POWER SYSTEMS
Lightning Arrester Accessory, Aluminum, 4/0 -795 AAC
Image of GH202AD Lightning Arrester Accessory, Aluminum, 4/0 -795 AAC

Lightning Arrester Accessory, Aluminum, 4/0 -795 AAC

Brand: FARGO

Catalog ID: GH202AD

Overhead Primary Tap, Lightning Arrester, Aluminum, AAC-AAAC-ACSR, Range 0.522 - 1.028 in

GH202AD is designed to accommodate the stud of the arrester in the rear extension of the connector.

Vise type action develops vibration proof connection on conductor.

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

GH202AD

EU RoHS Indicator

No

Hot Stick Eyes

Yes

Inhibitor Loaded

No

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Eyestem

Aluminum Alloy

Material - Keeper

Aluminum Alloy

Material - Spring (on Eyestem)

Stainless Steel

Material Type

Non-Standard

Number of Hot Stick Eyes

1

Plating

No

Type

Hot Line Specialty Clamp

UPC

096359310419

Dimensions

Depth

5.27 in

Diameter - Bolt

0.5 in

Height

6.35 in

Weight

0.559 lb

Width

1.58 in

Conductor Related

Conductor Compatibility

ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Brahma-203.2-16/19;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

1.028 in

Conductor Diameter - Minimum

0.522 in

Conductor Diameter Range

0.522 - 1.028

Conductor Type

Aluminum

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs

Configuration

Number of Hot Stick Eyes

1

Logistics

Packaging Type

Box

Pallet Quantity

2100