HUBBELL POWER SYSTEMS
Lightning Arrester Accessory, Bronze, #6 - 1/0 Str.
Image of GO375 Lightning Arrester Accessory, Bronze, #6 - 1/0 Str.

Lightning Arrester Accessory, Bronze, #6 - 1/0 Str.

Brand: FARGO

Catalog ID: GO375

Overhead Primary Tap, Lightning Arrester, Bronze, Copper, Range 0.162 - 0.373 in

GO370 series Bronze Arrester Connectors thread onto the stud of an arrester. Side loading feature provides flexibility in application. Hot stick feature allows for change out of an arrester without interruption of service. This connector is intended primarily for bottom termination of lightning arresters to ground. May also be employed on top connections.

Optional GS-580 plastic cover available. Vise type action develops vibration proof connection on conductor.

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

GO375

EU RoHS Indicator

No

Hot Stick Eyes

Yes

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Eyestem

Bronze

Material - Keeper

Bronze

Material - Spring (on Eyestem)

Stainless Steel

Material Type

Standard

Number of Hot Stick Eyes

1

Plating

No

Type

Hot Line Specialty Clamp

UPC

096359304012

Dimensions

Depth

1.87 in

Diameter - Bolt

0.4375 in

Dimensions

1.870 in x 1.120 in x 3.960 in

Height

3.96 in

Length

1.87 in

Weight

0.47 lb

Width

1.12 in

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.128 in

Conductor Diameter Range

0.128 - 0.419

Conductor Type

Copper

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs

Configuration

Number of Hot Stick Eyes

1

Logistics

Packaging Type

Box

Pallet Quantity

3360