HUBBELL POWER SYSTEMS
Image of PI16001 Line Post Sensor Guard
New

Line Post Sensor Guard

Brand: Reliaguard

Catalog ID: PI16001

Line Post Sensor Guard

The Reliaguard Line Post Sensor Guard protects line post sensors which are used to measure and relay critical information such as voltage, current, or sometimes both and prevents wildlife caused flashovers, power outages and potential wildfires.

  • Overlapping finger design that accommodates wire exits
  • UV stabilized
  • UL 94 V-0 flammability rating
  • 90+ mph wind retention

General

Application

Line Post Sensors

Catalog Number

PI16001

Color

Gray

Material - Body

Reliatanium

UPC

096359849186

Dimensions

Dimensions

15.22 x 7.5 in x 9.93 in

Height

9.93 in

Length

15.22

Width

7.5 in

Logistics

Carton Quantity

12

Pallet Quantity

96