HUBBELL POWER SYSTEMS
Image of M445536 Link Stick Head Universal Tool

Link Stick Head Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: M445536

Use with light conductors. The clamp will hook into a cum-a-long ring. Jaw openings range from .750" to .22". Jaws have rounded edges to prevent scarring conductors. The hook is made of heat-treated aluminum alloy. Screw is Everdur.

  • Use with light conductors
  • Jaw opening ranges from 0.22 to 0.75 in (5.6 mm to 1 9 mm)
  • Jaws have rounded edges to prevent scarring conductors
  • Hook is made of heat treated aluminum alloy

General

Catalog Number

M445536

EU RoHS Indicator

No

Style

Link Stick Head

UPC

096359047551

Dimensions

Dimensions

14 in x 10 in x 1 in

Dimensions Metric

356 mm x 254 mm x 25 mm

Height

1 in

Height Metric

25 mm

Length

14 in

Length Metric

356 mm

Weight

1.25 lb

Weight Metric

0.6 kg

Width

10 in

Width Metric

254 mm

Certifications And Compliance

EU RoHS Indicator

No