HUBBELL POWER SYSTEMS
LINK-STYLE POLE BAND ADJUSTABLE LINK COMPONENT, 15K LBS TENSION CAPACITY
Image of PSCCLP2 LINK-STYLE POLE BAND ADJUSTABLE LINK COMPONENT, 15K LBS TENSION CAPACITY
Image of PSCCLP2 LINK-STYLE POLE BAND ADJUSTABLE LINK COMPONENT, 15K LBS TENSION CAPACITY

LINK-STYLE POLE BAND ADJUSTABLE LINK COMPONENT, 15K LBS TENSION CAPACITY

Brand: Chance

Catalog ID: PSCCLP2

Adjustable link component used in construction of 15K Link-Style Pole Band assemblies. Combine with like components for a modular band design that offers limitess, field adaptable configurations. Each link provides 6" of circumference adjustment to the band assembly.

Link-Style Pole Bands are a versatile banding option for guying and deadending that can be installed on wood, steel or concrete poles. Components can be ordered separately and configured at the job site or as a custom ordered band that is shipped factory assembled.

  • Link: Ductile iron, galvanized per ASTM A-153
  • Clevis pin: 1/2" dia. ASTM A-325 steel galvanized per ASTM A-153

General

Catalog Number

PSCCLP2

Coating

Galvanized per ASTM A-153

Material

Cast Ductile Iron

Tension

15,000 lbs.

UPC

096359762508

Dimensions

Dimensions

10.33 in x 3.63 in x 15.243 in

Height

15.243 in

Length

10.33 in

Weight

5.08 lb

Width

3.63 in

Force Related

Tension

15,000 lbs.

Logistics

Carton Quantity

5

Pallet Quantity

320