HUBBELL POWER SYSTEMS
LINK-STYLE POLE BAND ASSEMBLY, 15k LBS. TENSION CAPACITY for 12" POLE DIAMETER
Image of PSC203AF12 LINK-STYLE POLE BAND ASSEMBLY, 15k LBS. TENSION CAPACITY for 12" POLE DIAMETER

LINK-STYLE POLE BAND ASSEMBLY, 15k LBS. TENSION CAPACITY for 12" POLE DIAMETER

Brand: Chance

Catalog ID: PSC203AF12

Link-Style Pole Band assembly for 12" diameter pole, rated for 15,000 lbs. tension capacity. Consist of ten standard links, one short link and one adjustable link assembly. Additional links and PSCPEL15 eye link components can be order separately and field installed.

Link-Style Pole Bands are a versatile banding option for guying and deadending that can be installed on wood, steel or concrete poles. Components can be ordered separately and configured at the job site or as a custom ordered band that is shipped factory assembled.

  • Link: Ductile iron, galvanized per ASTM A-153
  • Clevis pin: 1/2" dia. ASTM A-325 steel galvanized per ASTM A-153

General

Catalog Number

PSC203AF12

Coating

Galvanized per ASTM A-153

Diameter - Pole

12 in

Material

Cast Ductile Iron

Tension

15,000 lbs.

UPC

096359762492

Dimensions

Diameter - Pole

12 in

Dimensions

23.441 in x 3.63 in x 2.967 in

Height

2.967 in

Length

23.441 in

Weight

22.23 lb

Width

3.63 in

Force Related

Tension

15,000 lbs.

Logistics

Pallet Quantity

60