HUBBELL POWER SYSTEMS
LINK-STYLE POLE BAND EYE LINK COMPONENT, 15K TENSION CAPACITY
Image of PSCPEL15 LINK-STYLE POLE BAND EYE LINK COMPONENT, 15K TENSION CAPACITY

LINK-STYLE POLE BAND EYE LINK COMPONENT, 15K TENSION CAPACITY

Brand: Chance

Catalog ID: PSCPEL15

Eye link component used in construction of 15K Link-Style Pole Band assemblies. Combine with like components for a modular band design that offers limitess, field adaptable configurations. Each link adds 3-1/2" of length to the band assembly. Eye hole is 13/16" diameter.

Link-Style Pole Bands are a versatile banding option for guying and deadending that can be installed on wood, steel or concrete poles. Components can be ordered separately and configured at the job site or as a custom ordered band that is shipped factory assembled.

  • Link: Ductile iron, galvanized per ASTM A-153
  • Clevis pin: 1/2" dia. ASTM A-325 steel galvanized per ASTM A-153

General

Catalog Number

PSCPEL15

Coating

Galvanized per ASTM A-153

Material

Cast Ductile Iron

Tension

15,000 lbs.

UPC

096359762539

Dimensions

Dimensions

4.563 x 3.63 in x 3.027 in

Height

3.027 in

Length

4.563

Weight

2.57 lb

Width

3.63 in

Force Related

Tension

15,000 lbs.

Logistics

Carton Quantity

15

Pallet Quantity

720