HUBBELL POWER SYSTEMS
Image of M445515 Locating Pin Tool

Locating Pin Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: M445515

Used as a drift pin in aligning bolt holes as an aid in bolt and pin insertions. It is recommended for making hardware connections on tower transmission lines and line deadends where aligning or hardware fitting is difficult.

  • Designed to fit Universal Poles and any CHANCE Insulated Hand Tool with a universal fitting
  • Used as a drift pin in aligning bolt holes as an aid in bolt and pin insertions
  • Recommended for making hardware connections on tower transmission lines and line deadends where hardware aligning or fitting is difficult

Product details

General

Catalog Number

M445515

Style

Locating Pin

UPC

096359047421

Dimensions

Weight

1 lb

WeightMetric

0.5 kg

Resources and downloads

Specifications

Sales Drawings