HUBBELL POWER SYSTEMS
Image of GM3223 Lock, Pedestal

Lock, Pedestal

Brand: FARGO

Catalog ID: GM3223

Enclosure Lock, Extended Center Ring with Pressed Pin lock and Heavy Duty Body

Designed for semi-permanent single-use locking of power pedestals, equipment housings, truck/trailer doors, etc. Locks available in torque screw and pressed pin design.

Provides semi-permanent locking of pedestals, tool sheds, trucks, etc. Provides 600 lb. Pull strength.

General

Catalog Number

GM3223

EU RoHS Indicator

No

Fastener Type

Pressed Pin

Material

Aluminum Alloy

Material - Body

Extruded Aluminum

Material - Pin

Spring Steel

Material - Ring

Alumoweld

Material Type

Non-Standard

Product Category

Lock

Type

Lock

UPC

096359312536

Dimensions

Dimensions

1.408 in x 3.250 in x 0.750 in

Height

0.75 in

Length

1.408 in

Ring Height

3.25 in

Weight

0.118 lb

Width

3.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

200

Pallet Quantity

9600