HUBBELL POWER SYSTEMS
Image of GM305 Lock, Pedestal

Lock, Pedestal

Brand: FARGO

Catalog ID: GM305

Equipment Lock, Offset Ring, Torque Head Bolt

Designed for semi-permanent single-use locking of power pedestals, equipment housings, truck/trailer doors, etc. Locks available in torque screw and pressed pin design.

Provides semi-permanent locking of pedestals, tool sheds, trucks, etc. Provides 600 lb. Pull strength.

General

Catalog Number

GM305

EU RoHS Indicator

No

Fastener Type

Torque-Head Bolt

Material

Aluminum Alloy

Material - Body

Extruded Aluminum

Material - Bolt

Steel

Material - Ring

Alumoweld

Material Type

Standard

Product Category

Lock

Type

Lock

UPC

096359312444

Dimensions

Dimensions

2.250 in x 1.325 in x 0.811 in

Height

0.811 in

Length

2.25 in

Ring Height

2.25 in

Weight

0.059 lb

Width

1.325 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

200

Pallet Quantity

22400