HUBBELL POWER SYSTEMS
Image of GM3203 Lock, Pedestal

Lock, Pedestal

Brand: FARGO

Catalog ID: GM3203

Equipment Lock, Extended Center Ring with Torque head bolt and Heavy Duty Body

Designed for semi-permanent single-use locking of power pedestals, equipment housings, truck/trailer doors, etc. Locks available in torque screw and pressed pin design.

Provides semi-permanent locking of pedestals, tool sheds, trucks, etc. Provides 600 lb. Pull strength.

General

Catalog Number

GM3203

EU RoHS Indicator

No

Fastener Type

Torque-Head Bolt

Material

Aluminum Alloy

Material - Body

Extruded Aluminum

Material - Bolt

Steel

Material - Ring

Alumoweld

Material Type

Non-Standard

Product Category

Lock

Type

Lock

UPC

096359312499

Dimensions

Dimensions

2.930 in x 1.740 in x 0.827 in

Height

0.827 in

Length

2.93 in

Ring Height

3.25 in

Weight

0.118 lb

Width

1.74 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

200

Pallet Quantity

16800