
Brand: Chance
Catalog ID: L1100
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
L1100
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359041801
Dimensions
1.18 in x 0.25 in x 0.5 in
Distance From Pole
N/A
Height
0.5 in
Length
1.18 in
Weight
0.01 lb
Width
0.25 in