HUBBELL POWER SYSTEMS
Image of C3031627 Locking Dog Drive Tool with Pin Assembly, RS3500

Locking Dog Drive Tool with Pin Assembly, RS3500

Brand: Chance

Catalog ID: C3031627

The RS3500 Drive Tool consists of an external socket that connects to a helical pile via a set of locking dogs and a pin assembly.

Chance tools are durable and dependable. Ensure your crews are ready to properly and safely install helical piles by selecting Chance installation tooling.

  • 7-5/8”, (8) 5/8” holes on a 7-5/8" bolt circle
  • Comes with one set of pins, bolts, nuts and lockwashers.
  • Order C3031620 for pin set only
  • Used to install RS3500 helical piles
  • Max installing torque 13,000 ft-lb (17 626 Nm)

General

Application

Anchor/Pile Installation

Bolt Grade

2

Catalog Number

C3031627

Drive Wrench Anchor Type

RS3500 Pipe Pile

Material Type

Non-Standard

Style

Drive Tool and Pin Set

Type

Pipe Drive Tool

UPC

096359717324

Dimensions

Diameter - Bolt

0.625 in

Dimensions

9.50 in x 13.00 in x 8.60 in

Height

8.6 in

Length

9.5 in

Weight

55 lb

Width

13 in

Configuration

Bolt Grade

2

Logistics

Standard Package

1