HUBBELL POWER SYSTEMS
LONG-SHANK LINE POST INSULATOR STUD, 5/8in x 7in with TDG CORROSION PROTECTION
Image of DF19M2TDG LONG-SHANK LINE POST INSULATOR STUD, 5/8in x 7in with TDG CORROSION PROTECTION

LONG-SHANK LINE POST INSULATOR STUD, 5/8in x 7in with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: DF19M2TDG

Line post stud screws into metal base of post insulators for crossarm installations.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 3/4"-10UNC insulator thread x 1-1/8" long
  • Serrated flange
  • Hex collar
  • 7" long shank has 4" thread length
  • Includes one single-coil lock washer, one 2" square washer, square nut and MF lock nut
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

DF19M2TDG

Finish Type

ArmorGalv® TDG

Type

Wood Crossarm

UPC

096359739135

Dimensions

Shank Diameter

5/8 in

Shank Length

7 in

Weight

1.019 lb

Logistics

Pallet Quantity

1800