HUBBELL POWER SYSTEMS
Image of PSC2060677 LONG SHANK LINE POST STUD, 3/4in x 7-1/2in

LONG SHANK LINE POST STUD, 3/4in x 7-1/2in

Brand: Chance

Catalog ID: PSC2060677

Line post stud screws into metal base of post insulators for crossarm installations.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 3/4"-10UNC insulator thread x 1-1/8" long
  • Serrated flange
  • Hex collar
  • 7-1/2" long shank has 4" thread length
  • Includes two single-coil lock washers, one 2" square washer, one lip washer, and square nut
  • Gavanized steel per ASTM A-153

General

Catalog Number

PSC2060677

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Finish Type

  • Galvanized
  • ASTM A-153

Material

Steel

Type

Line Post Stud

UPC

096359389804

Dimensions

Dimensions

9.000 in x 3.000 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

9 in

Length Threaded Area

4

Shank Diameter

3/4 in

Shank Length

7-1/2 in

Weight

2.06 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

20

Pallet Quantity

960