

Brand: Chance
Catalog ID: DF19M10
The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.
Catalog Number
DF19M10
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
Finish Type
Material
Steel
Type
Line Post Stud
UPC
096359384793
Dimensions
8.250 in x 2.000 in x 2.000 in
Distance From Pole
N/A
Height
2 in
Length
8.25 in
Length Threaded Area
4
Shank Diameter
3/4 in
Shank Length
7 in
Weight
1.3 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Pallet Quantity
1680