HUBBELL POWER SYSTEMS
Image of DF19M19 LONG SHANK LINE POST STUD, 5/8in x 10in

LONG SHANK LINE POST STUD, 5/8in x 10in

Brand: Chance

Catalog ID: DF19M19

Line post stud screws into metal base of post insulators for pole installations.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 3/4"-10UNC insulator thread x 15/16" long
  • Serrated flange
  • Hex collar
  • 10" long shank has 4" thread length
  • Includes one single-coil lock washer, one 3" square curved washer, square nut and MF lock nut
  • Gavanized steel per ASTM A-153

General

Catalog Number

DF19M19

Coating

Galvanized, ASTM A-153

Finish Type

  • Galvanized
  • ASTM A-153

Material

Steel

Type

Line Post Stud

UPC

096359369530

Dimensions

Dimensions

11.250 in x 3.000 in x 3.000 in

Distance From Pole

N/A

Height

3 in

Length

11.25 in

Length Threaded Area

4

Shank Diameter

5/8 in

Shank Length

10 in

Weight

1.74 lb

Width

3 in

Logistics

Pallet Quantity

800