HUBBELL POWER SYSTEMS
Image of PSC6003492 Long Stud, 30mm, 5H
Image of PSC6003492 Long Stud, 30mm, 5H
play
CHANCE Temporary Protective Grounding
play

Long Stud, 30mm, 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003492

5H Long Ball Stud, 30mm ball, 3.0" x .75" dia. shaft, 5/8-11 UNC threads

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

General

Catalog Number

PSC6003492

Product Type

Ball Stud

UPC

096359567820

Dimensions

Weight

1.4 lb

Weight Metric

0.6 kg

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5H