Brand: Hubbell Power Systems
Catalog ID: M1889
Catalog Number
M1889
Style
Cleaning Brush w/ Hand Grip
UPC
096359043867
Weight
0.899 lb
WeightMetric
0.4 kg
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Minimum Pack Quantity
1
Pallet Quantity
640