HUBBELL POWER SYSTEMS
Image of PSC4060759 Magnetic Blanket Button

Magnetic Blanket Button

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060759

Magnetic Blanket Button

  • Made from durable plastic with magnet
  • Install with rubber gloves or grip-all clampstick
  • For use in eyelets to secure blankets during line work

General

Catalog Number

PSC4060759

Material

Plastic

UPC

096359717188

Dimensions

Weight

0.1 lb

Weight Metric

0.1 kg

Logistics

Standard Package

1