HUBBELL POWER SYSTEMS
Image of H486251 Mast & Braces for Auxiliary Arm Assembly

Mast & Braces for Auxiliary Arm Assembly

Brand: CHANCE Lineman Grade Tools

Catalog ID: H486251

The mast and braces attach the the H4862-8 Auxiliary Arm to provide a lift of 46" when the saddles are mounted a recommended 18" apart.

  • Used to change crossarms, insulators, or poles
  • For short spans up to and including 15 kV phase-to-phase
  • Two M47405W wire tong saddles can be used to mount mast to pole
  • Saddles are not included and must be ordered separately
  • Two mast pole lengths are available
  • 5’ mast provides a lift of 30” above the top saddle
  • 10’ mast provides a lift to 46” when saddles are mounted a recommended 18” apart
  • Arm has a balanced rating of 600 lbs. – unbalanced at 150 lbs.
  • Each wireholder is rated at 150 lbs.

General

Catalog Number

H486251

EU RoHS Indicator

No

Number of Wireholders

None, N/A

Style

Mast & Braces

Type

Arm

UPC

096359040958

Dimensions

Dimensions

138 in x 9 in x 8 in

Dimensions Metric

3505 mm x 229 mm x 203 mm

Height

8 in

Height Metric

203 mm

Length

138 in

Length Metric

3505 mm

Weight

42 lb

Weight Metric

19.1 kg

Width

9 in

Width Metric

229 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Wireholders

None, N/A