HUBBELL POWER SYSTEMS
MAST-TYPE SERVICE WIREHOLDER BRACKET fits 2in to 2-1/2in PIPE MAST
Image of DW8M1 MAST-TYPE SERVICE WIREHOLDER BRACKET fits 2in to 2-1/2in PIPE MAST

MAST-TYPE SERVICE WIREHOLDER BRACKET fits 2in to 2-1/2in PIPE MAST

Brand: Chance

Catalog ID: DW8M1

Wireholders support service installations for connections to pipe mast.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Fits ANSI 53-2 spool insulator (not included)
  • Material: hot-dip galvanized steel.
  • RUS Listed, dr - clevis, conduit, insulated

General

Catalog Number

DW8M1

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Service Wireholder

UPC

096359370949

Dimensions

Distance From Pole

N/A

Weight

1.46 lb

Logistics

Pallet Quantity

600