HUBBELL POWER SYSTEMS
Image of 7956 MESSENGER GROUND CLAMP for 3/16" to 1/2" STRAND

MESSENGER GROUND CLAMP for 3/16" to 1/2" STRAND

Brand: Chance

Catalog ID: 7956

Used for grounding to messenger strand. Industry slang is mailbox clamp.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Removable 1/2" x 1-3/4" bolt with captive nut allows clamp to be dropped over the messenger
  • Body is 3/16" x 1-1/2" steel galvanized per ASTM A-153

General

Catalog Number

7956

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Messenger

UPC

096359074717

Dimensions

Distance From Pole

N/A

Weight

0.5 lb

Logistics

Pallet Quantity

3840