HUBBELL POWER SYSTEMS
1

MF TYPE CURVED LOCK NUT, 1/2in THREAD

Brand: Chance

Catalog ID: 3511

Used with regular square nuts to create a vibration resistant fit. When the MF lock nut contacts the reqular nut, turn an additional 1/2 to 3/4's turn with wrench to firmly lock in place.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • For 1/2" diameter bolt, tapped 1/2-13-UNC
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ek - Locknut.

General

Catalog Number

3511

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359070214

Dimensions

Dimensions

0.750 in x 0.750 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

0.75 in

Weight

0.03 lb

Width

0.75 in

Certifications And Compliance

RUS Listed Reference

ek - Locknut

Logistics

Pallet Quantity

48000