Brand: Chance
Catalog ID: 3512
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
3512
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359070221
Dimensions
0.938 in x 0.938 in x 0.250 in
Distance From Pole
N/A
Height
0.25 in
Length
0.938 in
Weight
0.04 lb
Width
0.938 in
RUS Listed Reference
ek - Locknut
Pallet Quantity
45000