HUBBELL POWER SYSTEMS
1
1
play

MH4 Arrester (240 kV Rated, 6414 mm Creep Distance, AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH4300GM240AA

IEC Station High / Porcelain Housed Surge Arrester

IEC Porcelain station class arresters for substation protection

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Substation

Catalog Number

MH4300GM240AA

Color

Gray Housing

Material

Porcelain Housing

Mounting Position

Upright

Type

Station

Dimensions

Bolt Circle Diameter

254 mm

Diameter - Single Bolt Hole(s)

14 mm

Height

2429 mm

Minimum Mounting Spacing on Center (Sea Level) - Phase to

55.1 in (1400 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

63 in (1599 mm)

Electrical Ratings

Creep and Leakage Distance

252.5 in (6414 mm)

Duty Cycle

240 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 500 kV @ 1.5 kA
  • 519 kV @ 3 kA
  • 537 kV @ 5 kA
  • 564 kV @ 10 kA
  • 604 kV @ 20 kA
  • 665 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

482 kV

Maximum Switching Surge Protective Level @ 2000A

500 kV

Maximum Switching Surge Protective Level @ 500A

469 kV

MCOV

192 kV

Minimum Strike

1880 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

300 kV

Withstand Voltage - 60 Hz Wet

588 kV

Withstand Voltage - Lightning Impulse

1018 kV

Withstand Voltage - Switching Impulse

936 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor