HUBBELL POWER SYSTEMS
1
1
play

MH4 Arrester (330 kV Rated, 8954 mm Creep Distance, AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH4420GM330AA

IEC Station High / Porcelain Housed Surge Arrester

IEC Porcelain station class arresters for substation protection

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Substation

Catalog Number

MH4420GM330AA

Color

Gray Housing

Material

Porcelain Housing

Mounting Position

Upright

Type

Station

Dimensions

Bolt Circle Diameter

254 mm

Diameter - Single Bolt Hole(s)

14 mm

Height

3406.9 mm

Minimum Mounting Spacing on Center (Sea Level) - Phase to

76.5 in (1942 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

87.1 in (2213 mm)

Electrical Ratings

Creep and Leakage Distance

352.5 in (8954 mm)

Duty Cycle

330 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 686 kV @ 1.5 kA
  • 713 kV @ 3 kA
  • 738 kV @ 5 kA
  • 775 kV @ 10 kA
  • 830 kV @ 20 kA
  • 913 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

662 kV

Maximum Switching Surge Protective Level @ 2000A

686 kV

Maximum Switching Surge Protective Level @ 500A

644 kV

MCOV

264 kV

Minimum Strike

2648 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

420 kV

Withstand Voltage - 60 Hz Wet

800 kV

Withstand Voltage - Lightning Impulse

1459 kV

Withstand Voltage - Switching Impulse

1338 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor