HUBBELL POWER SYSTEMS
MH4 Arrester (336 kV Rated, 10955 mm Creep , AA Hardware)
1

MH4 Arrester (336 kV Rated, 10955 mm Creep , AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH4420BH336AA

IEC Station High / High Quality Porcelain Housed Hollow Core Surge Arrester

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Substation

Catalog Number

MH4420BH336AA

Color

Brown Housing

Material

Porcelain Housing

Mounting Position

Upright

Type

Station

Dimensions

Bolt Circle Diameter

254 mm

Depth

60 in

Diameter - Single Bolt Hole(s)

14 mm

Height

153.6 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

77.4 in (1966 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

88.2 in (2240 mm)

Width

60 in

Electrical Ratings

Creep and Leakage Distance

431.3 in (10955 mm)

Duty Cycle

336 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 695 kV @ 1.5 kA
  • 723 kV @ 3 kA
  • 748 kV @ 5 kA
  • 785 kV @ 10 kA
  • 840 kV @ 20 kA
  • 925 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

671 kV

Maximum Switching Surge Protective Level @ 2000A

695 kV

Maximum Switching Surge Protective Level @ 500A

652 kV

MCOV

268.8 kV

Minimum Strike

3138 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

420 kV

Withstand Voltage - 60 Hz Wet

984 kV

Withstand Voltage - Lightning Impulse

1715 kV

Withstand Voltage - Switching Impulse

1532 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Configuration

Mounting Position

Upright