
Brand: FARGO
Catalog ID: GM1091A
Fargo Mid Span Clamps and Deadends may be used on open wire or triplex secondaries for single or multiple service connectors away from the pole. Cast, high strength aluminum provides corrosion resistance and conductor compatibility.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GM1091A
EU RoHS Indicator
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Product Category
Midspan
Style
Side Loop Connection
Type
Bolted
UPC
096359312369
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Dimensions
3.375 in x 2.063 in x 1.875 in
Height
1.875 in
Length
3.375 in
Weight
0.51 lb
Width
2.063 in
Conductor Diameter - Maximum
0.563
Conductor Diameter - Minimum
0.198
Conductor Diameter Range
0.198 - 0.563
EU RoHS Indicator
Bolt Installation Torque (Recommended)
0 ft-lbs
Carton Quantity
50