
Brand: FARGO
Catalog ID: GM104A
Fargo Mid Span Clamps and Deadends may be used on open wire or triplex secondaries for single or multiple service connectors away from the pole. Cast, high strength aluminum provides corrosion resistance and conductor compatibility.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GM104A
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Product Category
Midspan
Style
Side Loop Connection
Type
Bolted
UPC
096359312345
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Dimensions
4.125 in x 2.125 in x 2.000 in
Height
2 in
Length
4.125 in
Weight
0.4 lb
Width
2.125 in
Conductor Diameter - Maximum
0.677
Conductor Diameter - Minimum
0.25
Conductor Diameter Range
0.25 - 0.677
Bolt Installation Torque (Recommended)
0 ft-lbs
Carton Quantity
50
Pallet Quantity
1800