
Brand: FARGO
Catalog ID: GM102A
Fargo in-span taps offer a wide range of neutral connections on open wire or multiple cable secondaries.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GM102A
EU RoHS Indicator
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Body Halves
Aluminum Alloy
Material - Bolt
Stainless Steel
Material - Hardware
Aluminum Alloy
Product Category
Midspan
Style
Side Loop Connection
Type
Bolted
UPC
096359312321
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Dimensions
3.380 in x 1.500 in x 2.750 in
Height
2.75 in
Length
3.38 in
Weight
0.43 lb
Width
1.5 in
Conductor Diameter - Maximum
0.563
Conductor Diameter - Minimum
0.198
Conductor Diameter Range
0.198 - 0.563
EU RoHS Indicator
Bolt Installation Torque (Recommended)
0 ft-lbs
Carton Quantity
50