
Brand: Hubbell Power Systems
Catalog ID: 625L1
Catalog Number
625L1
Material Type
Non-Standard
Type
600 Amp Dead Break
With Test Point
No
Dimensions
16.688 in x 9.250 in x 5.125 in
Height
5.125 in
Length
16.688 in
Weight
7.75 lb
Width
9.25 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
15 kV
With Test Point
No
Pallet Quantity
25
Standard Package
1