HUBBELL POWER SYSTEMS
Mounted Bus Bar Ground Clamp 8 ft 10 in (2.6 m), Type II-Class A-Grade 5, 4.5 in (114 mm) Jaw Opening
Image of C6000619 Mounted Bus Bar Ground Clamp 8 ft 10 in (2.6 m), Type II-Class A-Grade 5, 4.5 in (114 mm) Jaw Opening

Mounted Bus Bar Ground Clamp 8 ft 10 in (2.6 m), Type II-Class A-Grade 5, 4.5 in (114 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000619

Mounted Bus Bar Ground Clamp 8'10", Type II-Class A-Grade 5, 4.5" Jaw Opening

  • Mounted Bus-Bar Ground Clamp
  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 6-5/8" Angles
  • Main Line Range Min. 1/0 Str CU (0.368")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type II, Class A, Grade 5
  • Jaws Smooth
  • Ferrule Plain-Plug

General

Catalog Number

C6000619

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Handle Type

Hotstick

Jaw Type

Smooth Jaws

Material

Aluminum

Terminal Connection Type

Pressure

UPC

096359023579

Dimensions

Jaw Opening Size - Maximum

4.5 in

Jaw Opening Size - Minimum

.368 in

Length

9 in

Weight

15.68 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Fault Current - ASTM Grade

ASTM Grade 5

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Logistics

Carton Quantity

1