HUBBELL POWER SYSTEMS
Mounted Duckbill Ground Clamp 6 ft (1.8 m), Type II-Class B-Grade 4, 1.162 in (29 mm) Jaw Opening
Image of HG37061 Mounted Duckbill Ground Clamp 6 ft (1.8 m), Type II-Class B-Grade 4, 1.162 in (29 mm) Jaw Opening

Mounted Duckbill Ground Clamp 6 ft (1.8 m), Type II-Class B-Grade 4, 1.162 in (29 mm) Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: HG37061

Mounted Duckbill Ground Clamp 6', Type II-Class B-Grade 4, 1.162" Jaw Opening

  • Mounted Duckbill Ground Clamp
  • Continuous Current 400A
  • Fault Current 34kA for 15 cycles or 25kA for 30 cycles
  • Main Line Range Max. 566kcmil CU or 900kcmil ACSR (1.162")
  • Main Line Range Min. #6 Sol. CU (0.162")
  • Jumper Range Max. 4/0 Grd. Cable
  • Jumper Range Min. #2 Grd. Cable
  • ASTM Type II, Class A, Grade 4
  • Jaws Smooth
  • Ferrule Plain-Plug

General

Catalog Number

HG37061

EU RoHS Indicator

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Handle Type

Hotstick

Jaw Type

Smooth Jaws

Material

Aluminum

Terminal Connection Type

Pressure

Thread Type

Plain Plug

Torque Rating

300 in-lbs

UPC

096359038757

Dimensions

Jaw Opening Size - Maximum

1.162 in

Jaw Opening Size - Minimum

.162 in

Length

6 in

Weight

7.84 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Fault Current - ASTM Grade

Grade 4

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

300 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb