HUBBELL POWER SYSTEMS
Image of 6539 MOUNTING STRAP FOR 2-3/16in U-CABLE GUARD

MOUNTING STRAP FOR 2-3/16in U-CABLE GUARD

Brand: Chance

Catalog ID: 6539

2-hole strap for fastening U-cable guard to pole with 1/4" lag screws (purchased seperately). Stock material is .3/4" wide x 1/8" thick.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • 6539 strap fits cable guards 6532 and 6533
  • Galvanized per ASTM A-153

General

Catalog Number

6539

Coating

Galvanized, ASTM A-153

Material

14 Gauge Steel

Style

Mounting Strap

UPC

096359073505

Dimensions

Dimensions

4.400 in x 2.430 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

4.4 in

Weight

0.22 lb

Width

2.43 in

Logistics

Pallet Quantity

4800