HUBBELL POWER SYSTEMS
Image of 6540 MOUNTING STRAP FOR 3-3/16in U-CABLE GUARD

MOUNTING STRAP FOR 3-3/16in U-CABLE GUARD

Brand: Chance

Catalog ID: 6540

2-hole strap for fastening U-cable guard to pole with 5/16" lag screws (purchased seperately). Stock material is 1" wide x 3/16" thick.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • 6540 strap fits cable guards 6534T and 6535
  • Galvanized per ASTM A-153

General

Catalog Number

6540

Coating

Galvanized, ASTM A-153

Material

14 Gauge Steel

Style

Mounting Strap

UPC

096359073512

Dimensions

Dimensions

6 in x 1 in x 3.49 in

Distance From Pole

N/A

Height

3.49 in

Length

6 in

Weight

0.55 lb

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

Logistics

Pallet Quantity

1600