HUBBELL POWER SYSTEMS
Multi-Range Voltage Detector with Test Point Setting 16 to 161 kV
Image of PSC4031029004 Multi-Range Voltage Detector with Test Point Setting 16 to 161 kV

Multi-Range Voltage Detector with Test Point Setting 16 to 161 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4031029004

A field intensity meter calibrated to read approximate line-to-line voltage when connected to any phase conductor

  • Helps confirm a line is de-energized prior to performing maintenance
  • Reads field intensity for approximate line-to-line voltage
  • Capable of distinguishing actual line voltage from static or feedover from an adjacent line
  • Must mount on proper length hotstick for the voltage class involved
  • Pushbutton to confirm operational condition before and after each use

General

Catalog Number

PSC4031029004

UPC

096359707561

Dimensions

Weight

8.25 lb

Logistics

Standard Package

1