HUBBELL POWER SYSTEMS
Image of LA13017 Multiport Guard
New

Multiport Guard

Brand: Reliaguard

Catalog ID: LA13017

Single Hinge Multiport Guard

The Reliaguard Multiport Guard protects feedthrough lead connections on power distribution equipment such as lightning arresters, transformers and capacitor banks. The unique single hinge design easily accommodates a variety of lead connection types and allows utilities to standardize on one guard to protect a wide variety of different equipment insulators.

  • Three large cable exits to accommodate feedthrough and vertical lead exits simultaneously
  • Overlapping fingers on cable exits to prevent insect and wildlife ingress
  • Encloses the top insulator skirt to achieve appropriate air gap
  • Robust loop latches that can be operated with gloved hands
  • UV stabilized
  • UL 94 V-0 flammability rating
  • 90+ mph wind retention

General

Application

  • Arresters
  • Bushings
  • Insulators
  • Capacitor Banks

Catalog Number

LA13017

Color

Gray

Material - Body

Reliatanium

UPC

096359844808

Dimensions

Dimensions

9.15 in x 5.25 in x 6.5 in

Height

6.5 in

Length

9.15 in

Width

5.25 in

Logistics

Carton Quantity

24

Pallet Quantity

192