HUBBELL POWER SYSTEMS
1
1
play
Buy America(n) Qualified

MVN Arrester (144 kV MCOV)

Brand: OHIO BRASS

Catalog ID: MVN180GA144AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Cantilever Bending Strength - Max.

150,000 in lbs

Catalog Number

MVN180GA144AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Porcelain Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Metal Top/Tripod Base

Type

Station

UPC

096359506560

Dimensions

Bolt Circle Diameter

10 in

Diameter - Lug Hole

.88 in (22.352 mm)

Diameter - Ring

25.2 in / 15.0 in

Diameter - Single Bolt Hole(s)

0.75 in

Dimensions

54.000 in x 14.000 in x 20.000 in

Height

20 in

Length

54 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

45 in (1143 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

52 in (1321 mm)

Thickness - Lug

1.25 in (31.75 mm)

Weight

442 lb

Width

14 in

Electrical Ratings

Creep and Leakage Distance

200 in (5080 mm)

Duty Cycle

180 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

454 kV

Maximum Discharge Voltage

  • 370 kV @ 1.5 kA
  • 385 kV @ 3 kA
  • 398 kV @ 5 kA
  • 418 kV @ 10 kA
  • 447 kV @ 20 kA
  • 491 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

355

MCOV

144 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

IEEE

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor