HUBBELL POWER SYSTEMS
1

MVN Arrester (230 kV MCOV)

Brand: OHIO BRASS

Catalog ID: MVN288GA230AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Cantilever Bending Strength - Max.

150,000 in lbs

Catalog Number

MVN288GA230AA

Color

Gray Housing

Material

Porcelain Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Metal Top/Tripod Base

Type

Station

UPC

096359506799

Dimensions

Bolt Circle Diameter

10 in

Depth

39 in

Diameter - Lug Hole

.88 in (22.352 mm)

Diameter - Ring

39.0 in / 18.0 in

Diameter - Single Bolt Hole(s)

0.75 in

Height

109 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

72 in (1829 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

78 in (1981 mm)

Thickness - Lug

1.25 in (31.75 mm)

Width

39 in

Electrical Ratings

Creep and Leakage Distance

305 in (7747 mm)

Duty Cycle

288 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

724 kV

Maximum Discharge Voltage

  • 591 kV @ 1.5 kA
  • 614 kV @ 3 kA
  • 635 kV @ 5 kA
  • 667 kV @ 10 kA
  • 712 kV @ 20 kA
  • 784 kV @ 40 kA

Maximum Switching Surge Protective Level @ 2000A

585

MCOV

230 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

150,000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Metal Top/Tripod Base