HUBBELL POWER SYSTEMS
NCHEZ3 EZ Box, Heated, Insulated Enclosure, Access Door, Fiberglass
Image of HN026070045 NCHEZ3 EZ Box, Heated, Insulated Enclosure, Access Door, Fiberglass

NCHEZ3 EZ Box, Heated, Insulated Enclosure, Access Door, Fiberglass

Brand: HOT BOX

Catalog ID: HN026070045

NCHEZ3 EZ Box - Insulated - 26W X 70L X 45H (Heated) - Drop Over - Access Door.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (plastic) allowing you to select the best option for your application.

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HN026070045

Description - Heater

120V single phase self regulating heat trace tape (18ft long)

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

70 in x 26 in x 45 in

Height

45 in

Length

70 in

Mounting Pad / Base Plate Dimensions

44 X 86

Weight

185 lb

Width

26 in

Electrical Ratings

Wattage - Heater

(2) 90 W

Certifications And Compliance

ASSE Classification

Class I (Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

Yes